Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 63.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B8BFB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 38 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.350 |
| Hose cut off factor MM | 34.200 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | B Series |
| Thread size 1 | G 1/2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129987 |