Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.980 |
| A dimension MM | 50.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B8EK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 1.980 |
| Product length mm | 50.292 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | B Series |
| Thread size 1 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130020 |
