Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.657 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10MJ12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.400 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product height in | 1.657 |
| Product height mm | 42.087 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Series | B Series |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130310 |
