Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.500 |
| Angle shape | 90 Degree |
| Catalog Item | 1BA16FRC16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 5 |
| Drop dimension MM | 114 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.860 |
| Hose cut off factor MM | 72.700 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Series | B Series |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130778 |
