![Hose Fittings 1BA32FJ32C [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213292%2FID432872173458-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.090 |
A dimension MM | 53.086 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End connection torque | 18-20 lb-ft(24-27 Nm) |
End size 1 | -6 |
End type 1 | Female 37 degree swivel |
Finish plating | Zinc plating |
Hex size 2 MM | 17.462 |
Hose cut off factor IN | 1.270 |
Hose cut off factor MM | 32.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.158 |
Product height mm | 29.413 |
Product length in | 2.120 |
Product length mm | 53.848 |
Product material | Carbon steel |
Product width in | 1.158 |
Product width mm | 29.413 mm |
Series | B Series |
Thread size 1 | 9/16-18 UNF |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 149 |
Working temperature max F | 300 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146131133 |