Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.170 |
| A dimension MM | 55.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA6MP6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | B Series |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131249 |
![Hose Fittings 1BA6MP6 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213483%2FID432872730643-0101_preview.jpg&w=1920&q=75)