Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.580 |
| A dimension MM | 141.700 |
| Angle shape | 30 Degree |
| Catalog Item | 1E16CTF16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 5 |
| End size 1 | -16 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.020 |
| Hose cut off factor MM | 102.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 6.820 |
| Product length mm | 173.228 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131768 |
