Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.350 |
| A dimension MM | 161.300 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E32DSA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 39 |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 59.995 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.300 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 7.610 |
| Product length mm | 193.294 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
