
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.420 |
A dimension MM | 112.300 |
Angle shape | 45 Degree |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | FC273FC273BFC500GH810FC254GH506 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Construction Style | Crimp |
Drop dimension IN | 1.140 |
Drop dimension MM | 29.00 |
End Type 1 | Female 37 degree swivel |
End connection torque | 79-87 lb-ft(108-119 Nm) |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 3.000 |
Hose cut off factor MM | 76.100 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.060 |
Product height mm | 26.924 |
Product length in | 4.800 |
Product length mm | 121.920 |
Product material | Carbon steel |
Product width in | 1.779 |
Product width mm | 45.187 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 1/16-12 UN |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
Working pressure max BAR | 330 |
Working pressure max PSI | 4800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146132437 |