Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.090 |
| A dimension MM | 205.486 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA24FRB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 103.89 |
| End connection torque | 147-163 lb-ft(200-225 Nm) |
| End size 1 | -24 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.000 |
| Hose cut off factor IN | 5.000 |
| Hose cut off factor MM | 127.000 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
