Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 139.446 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01672-1216-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 0.98 |
| Compatible tube OD MM | 25.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.02 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.870 |
| Hose cut off factor MM | 72.898 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 5.490 |
| Product length mm | 139.446 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Series | 1W |