Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 158.496 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01680-1620-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible tube OD IN | 1.26 |
| Compatible tube OD MM | 32.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.900 |
| Drop dimension MM | 73.66 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.290 |
| Hose cut off factor MM | 83.566 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 2.900 |
| Product height mm | 73.660 |
| Product length in | 6.240 |
| Product length mm | 158.496 |
| Product material | Carbon steel |
| Product width in | 2.756 |
| Product width mm | 70.002 |
| Series | 1W |