Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.620 |
| A dimension MM | 219.100 |
| Angle shape | 180 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20543-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 6 |
| Drop dimension MM | 150 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.000 |
| Hose cut off factor MM | 152.600 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 7.800 |
| Product height mm | 198.120 |
| Product length in | 9.220 |
| Product length mm | 234.188 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
| Series | 1A/Z Series |
