Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.950 |
| A dimension MM | 151.100 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20716-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.940 |
| Drop dimension MM | 100.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 3.330 |
| Hose cut off factor MM | 84.500 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 4.898 |
| Product height mm | 124.399 |
| Product length in | 6.886 |
| Product length mm | 174.899 |
| Product material | Carbon steel |
| Product width in | 1.921 |
| Product width mm | 48.801 |
| Series | 1A/Z Series |
