Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 89.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20778-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.000 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 5.120 |
| Product height mm | 130.000 |
| Product length in | 6.610 |
| Product length mm | 167.800 |
| Product material | Carbon steel |
| Product width in | 2.441 |
| Product width mm | 62.000 |