Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.303 |
| A dimension MM | 160.100 |
| Angle shape | 90 Degree |
| Catalog Item | 1F21395-2016-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.510 |
| Drop dimension MM | 63.80 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.740 |
| Hose cut off factor MM | 120.400 |
| Hose size | -16 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 3.094 |
| Product height mm | 78.588 |
| Product length in | 6.300 |
| Product length mm | 160.020 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |