Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.362 |
| A dimension MM | 237.800 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F21455-3232-S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5.760 |
| Drop dimension MM | 146.30 |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.330 |
| Hose cut off factor MM | 160.782 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.164 |
| Product height in | 5.760 |
| Product height mm | 146.304 |
| Product length in | 9.918 |
| Product length mm | 251.920 |
| Product material | Carbon steel |
| Product width in | 3.130 |
| Product width mm | 79.502 |
| Series | 4S/6S |
