Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.190 |
| A dimension MM | 182.620 |
| Angle shape | Straight |
| Catalog Item | 1F40796-1212AB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.530 |
| Hose cut off factor MM | 140.470 |
| Hose size | -12 |
| Inside diameter IN | 0.563 |
| Inside diameter MM | 14.300 |
| Product height in | 1.626 |
| Product height mm | 41.300 |
| Product length in | 7.190 |
| Product length mm | 182.626 |
| Product material | Carbon steel |
| Product width in | 1.626 |
| Product width mm | 41.300 |
| Series | 1A/Z Series |