Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.970 |
| A dimension MM | 75.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.188 |
| Hex size 1 MM | 30.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.900 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.574 |
| Product height mm | 40.000 |
| Product length in | 2.972 |
| Product length mm | 75.500 |
| Product material | Carbon steel |
| Product width in | 1.574 |
| Product width mm | 40.000 |
| Series | 1A/Z Series |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
