Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.630 |
| A dimension MM | 92.202 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T12DSF8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.75 |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | Male metric swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.182 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.890 |
| Seal material | Nitrile (NBR) |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M24x1.5 |
