Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.331 |
| A dimension MM | 110.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T20DSB12.115 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.913 |
| Drop dimension MM | 73.99 |
| End connection hex size IN | 1.813 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | Female DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.874 |
| Hose cut off factor MM | 73.000 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product length in | 4.331 |
| Product length mm | 110.000 |
| Product material | Carbon steel |
| Product width in | 1.815 |
| Product width mm | 46.101 |
| Seal material | Nitrile (NBR) |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | M36x2 |
