Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 MM | 41.000 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.500 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.100 |
| Product height in | 1.614 |
| Product height mm | 41.000 |
| Product length in | 2.775 |
| Product length mm | 70.500 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Series | 1A/Z Series |
| Thread size 1 | M36x2 |
