Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.402 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8BP8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Male ORB BSPP |
| Finish plating | None |
| Hose cut off factor IN | 1.102 |
| Hose cut off factor MM | 27.991 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 8.992 |
| Product height in | 1.413 |
| Product height mm | 35.890 |
| Product length in | 2.401 |
| Product length mm | 60.985 |
| Product width in | 1.413 |
| Product width mm | 35.890 |
| Series | Spiral TTC |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
