Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.122 |
| A dimension MM | 54.000 |
| Angle shape | Straight |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8EK6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 21.996 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -8 |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.963 |
| Hose cut off factor MM | 24.500 |
| Hose size | -6 |
| Inside diameter IN | 0.255 |
| Inside diameter MM | 6.500 |
| Product height in | 1.291 |
| Product height mm | 32.790 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product material | Carbon steel |
| Product width in | 1.291 |
| Product width mm | 32.791 |
| Series | Spiral Single Skive |
| Thread size 1 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
