Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.704 |
| A dimension MM | 94.100 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8FHA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 0.838 |
| Drop dimension MM | 21.30 |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -8 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hose cut off factor IN | 2.260 |
| Hose cut off factor MM | 57.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 2.250 |
| Product height mm | 57.170 |
| Product length in | 4.315 |
| Product length mm | 109.600 |
| Product material | Carbon steel |
| Product width in | 1.574 |
| Product width mm | 40.000 |
| Series | Spiral Single Skive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
