Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.267 |
| A dimension MM | 83.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8FL8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 |
| Construction Style | Crimp |
| End connection torque | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.968 |
| Hose cut off factor MM | 50.000 |
| Hose size | -8 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 3.270 |
| Product length mm | 83.058 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Series | Spiral Single Skive |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
