Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 75.200 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T8FRB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2755 GH275 GH435 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 16.00 |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.400 |
| Hose size | -8 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 1.852 |
| Product height mm | 47.050 |
| Product length in | 2.822 |
| Product length mm | 71.700 |
| Product material | Carbon steel |
| Product width in | 1.413 |
| Product width mm | 35.900 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
