Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.507 |
| A dimension MM | 139.900 |
| Angle shape | Straight |
| Catalog Item | 1Z16CT16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H0105 H0106H017H039H104 H114 H115 H116 H145 H146 H1571 H1776 H1777 H1812 H1981 H1982 H245 H324 H325 H350H425 H545 H600 H900 H9949 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Caterpillar flange |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.948 |
| Hose cut off factor MM | 74.900 |
| Hose size | -16 |
| Inside diameter IN | 0.771 |
| Inside diameter MM | 19.600 |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product material | Carbon steel |
| Product width in | 2.340 |
| Product width mm | 59.436 |
| Series | 1Z |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133724 |