Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.322 |
| A dimension MM | 135.200 |
| Angle shape | Straight |
| Catalog Item | 1Z16FH16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273BFC606 FC606B GH466GH506 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.763 |
| Hose cut off factor MM | 70.200 |
| Inside diameter IN | 0.771 |
| Inside diameter MM | 19.600 |
| Product height in | 2.340 |
| Product height mm | 59.436 |
| Product length in | 5.320 |
| Product length mm | 135.128 |
| Product material | Carbon steel |
| Product width in | 2.340 |
| Product width mm | 59.436 |
| Series | 1Z |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133755 |
