Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.470 |
| A dimension MM | 215.200 |
| Angle shape | 45 Degree |
| Catalog Item | 1Z24CTA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 46 |
| End size 1 | -24 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.400 |
| Hose cut off factor MM | 137.200 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 1.820 |
| Product height mm | 46.228 |
| Product length in | 8.320 |
| Product length mm | 211.328 |
| Product material | Carbon steel |
| Product width in | 2.970 |
| Product width mm | 75.438 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134035 |