Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.980 |
| A dimension MM | 202.700 |
| Angle shape | Straight |
| Catalog Item | 1Z32FH32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | FC254 FC273 FC273B FC500FC606 GH466GH506 GH810 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.910 |
| Hose cut off factor MM | 124.700 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 7.980 |
| Product length mm | 202.692 |
| Product material | Carbon steel |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1Z |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146134363 |
