Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-30-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection torque | 14-15.5 lb-ft(19-21 Nm) |
| End Type 1 | Female GB metric 74 deg cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.846 |
| Hose cut off factor MM | 21.488 |
| Hose size | -12 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M30x1.5 |
