Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.169 |
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.968 |
| Backup hex size MM | 49.987 |
| Brand | Winner by Danfoss |
| Catalog Item | 20212Y-42-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.968 |
| End size 2 | -16 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.500 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 2.272 |
| Product height mm | 57.709 |
| Product length in | 3.759 |
| Product length mm | 95.479 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
