Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 60.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End size 2 | -8 |
| End type 2 | Line/hose/tube |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.500 |
| Hose size | -8 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.854 |
| Product height mm | 72.492 |
| Product length in | 3.948 |
| Product length mm | 100.279 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.991 |
