Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-18-06TVZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End Type 1 | Female metric 24 degree cone |
| Hose cut off factor IN | 1.142 |
| Hose cut off factor MM | 29.007 |
| Hose size | -6 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M18x1.5 |
