Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 71.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 31.979 |
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-26-10TZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 31.979 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 31.000 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 2.952 |
| Product length mm | 74.980 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M26x1.5 |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 18.000 |
