Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.160 |
| A dimension MM | 80.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 35.992 |
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-30-12TZ |
| Compatible hose ID IN | 0.740 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 35.992 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.476 |
| Product height mm | 37.490 |
| Product length in | 3.444 |
| Product length mm | 87.477 |
| Product material | Carbon steel |
| Product width in | 1.476 |
| Product width mm | 37.490 |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.870 |
| Tube OD 1 MM | 22.000 |
