Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 94.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 40.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 20412Y-45-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 49.987 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 38.000 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.929 |
| Product height mm | 48.997 |
| Product length in | 3.877 |
| Product length mm | 98.476 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Thread size 1 | M45x2 |
| Tube OD 1 IN | 1.380 |
| Tube OD 1 MM | 35.000 |
