Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.342 |
| A dimension MM | 186.500 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20442N-52-24TXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| Drop dimension IN | 1.700 |
| Drop dimension MM | 43.18 |
| End connection hex size IN | 2.375 |
| End connection hex size MM | 60.000 |
| End size 1 | -52 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.626 |
| Hose cut off factor MM | 117.500 |
| Hose size | -24 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 1.720 |
| Product height mm | 43.688 |
| Product length in | 7.343 |
| Product length mm | 186.500 |
| Product material | Carbon steel |
| Product width in | 1.929 |
| Product width mm | 48.997 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M52x2 |
