Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 82.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.420 |
| Hex size 1 MM | 36.068 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.300 |
| Hose size | -12 |
| Inside diameter IN | 0.6000 |
| Inside diameter MM | 15.0000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.327 |
| Product length mm | 84.505 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 35.991 mm |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.800 |
| Tube OD 1 MM | 20.000 |
