Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.543 |
| A dimension MM | 90.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-36-16SVW |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 45.999 |
| Hose cut off factor IN | 1.338 |
| Hose cut off factor MM | 34.000 |
| Hose size | -16 |
| Inside diameter IN | 0.629 |
| Inside diameter MM | 16.000 |
| Product height in | 1.811 |
| Product height mm | 45.999 |
| Product length in | 3.669 |
| Product length mm | 93.192 |
| Product material | 316L Stainless steel |
| Product width in | 1.811 |
| Product width mm | 45.999 |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 0.984 |
| Tube OD 1 MM | 25.000 |
