Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.799 |
| A dimension MM | 96.500 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 20512Y-42-20SVW |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.969 |
| Hex size 2 MM | 50.013 |
| Hose cut off factor IN | 1.279 |
| Hose cut off factor MM | 32.500 |
| Hose size | -20 |
| Inside diameter IN | 0.905 |
| Inside diameter MM | 23.000 |
| Product height in | 1.969 |
| Product height mm | 50.012 |
| Product length in | 3.953 |
| Product length mm | 100.406 |
| Product material | 316L Stainless steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
