Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.433 |
| A dimension MM | 138.000 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20542Y-42-16TZN |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.397 |
| Drop dimension MM | 35.50 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 49.987 |
| Hose cut off factor IN | 3.228 |
| Hose cut off factor MM | 82.000 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 3.165 |
| Product height mm | 80.391 |
| Product length in | 6.417 |
| Product length mm | 162.992 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.012 |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
