Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.539 |
| A dimension MM | 67.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 18.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-16-06WZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 31 |
| End connection hex size IN | 0.748 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.500 |
| Hose size | -6 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 7.000 |
| Product height in | 1.575 |
| Product height mm | 40.005 |
| Product length in | 2.736 |
| Product length mm | 69.494 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
