Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-24-08TCPZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.693 |
| Drop dimension MM | 43.0 |
| End connection hex size IN | 1.200 |
| End connection hex size MM | 30.000 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.556 |
| Hose cut off factor MM | 39.522 |
| Hose size | -8 |
| Product height in | 1.812 |
| Product height mm | 46.025 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread size 1 | M24x1.5 |
