Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.666 |
| A dimension MM | 118.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-30-16WCPZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 2.304 |
| Drop dimension MM | 58.5 |
| End connection hex size IN | 1.438 |
| End connection hex size MM | 36.000 |
| End size 1 | -30 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 2.461 |
| Hose cut off factor MM | 62.509 |
| Hose size | -16 |
| Inside diameter IN | 0.788 |
| Inside diameter MM | 20.015 |
| Product height in | 2.304 |
| Product height mm | 58.522 |
| Product length in | 4.665 |
| Product length mm | 118.500 |
| Product width in | 1.843 |
| Product width mm | 46.812 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M30x2 |
