Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-36-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -25 |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.500 |
| Hose size | -20 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.000 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product material | Carbon steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
