Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.142 |
| A dimension MM | 156.000 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-42-20WCPZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Reusable |
| Drop dimension IN | 3.445 |
| Drop dimension MM | 87.5 |
| End connection hex size IN | 1.938 |
| End connection hex size MM | 50.000 |
| End size 1 | -42 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 3.705 |
| Hose cut off factor MM | 94.100 |
| Hose size | -20 |
| Inside diameter IN | 1.008 |
| Inside diameter MM | 25.603 |
| Product height in | 3.445 |
| Product height mm | 87.503 |
| Product length in | 6.142 |
| Product length mm | 156.000 |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Seal material | Nitrile (NBR) |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M42x2 |
