Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.181 |
| A dimension MM | 182.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 2.362 |
| Backup hex size MM | 60.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 20592Y-52-24TZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 100 |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 59.995 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.307 |
| Hose cut off factor MM | 109.400 |
| Hose size | -24 |
| Inside diameter IN | 1.259 |
| Inside diameter MM | 32.000 |
| Product height in | 4.990 |
| Product height mm | 126.746 |
| Product length in | 8.165 |
| Product length mm | 207.391 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.994 |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.496 |
| Tube OD 1 MM | 38.000 |
