Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.378 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-16-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.620 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -20 |
| Inside diameter IN | 1.070 |
| Inside diameter MM | 27.178 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
